The TPD2E001 is a two-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD2E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 Level 4 international standard.
The DRS package (3.00 mm x 3.00 mm) is also available as a non-magnetic package for medical imaging applications.
See also TPD2E2U06DRLR which is p2p compatible to TPD2E001DRLR and offers higher IEC ESD Protection, lower clamping voltage, and eliminates the input capacitor requirement.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD2E001 | SOT (5) | 1.60 mm x 1.20 mm |
WSON (6) | 3.00 mm x 3.00 mm | |
USON (6) | 1.45 mm x 1.00 mm | |
SOP (4) | 2.90 mm x 1.30 mm |
Changes from H Revision (August 2014) to I Revision
Changes from G Revision (November 2013) to H Revision
Changes from F Revision (Feburary 2012) to G Revision
Changes from E Revision (June 2008) to F Revision
PIN | DESCRIPTION | ||||
---|---|---|---|---|---|
NAME | DRY NO. |
DRL NO. |
DRS NO. |
DZD NO. |
|
EP | — | — | EP | — | Exposed pad. Connect to GND. |
GND | 4 | 4 | 4 | 1 | Ground |
IOx | 3, 6 | 3, 5 | 3, 6 | 2, 3 | ESD-protected channel |
N.C. | 2, 5 | 2 | 2, 5 | — | No connection. Not internally connected. |
VCC | 1 | 1 | 1 | 4 | Power-supply input. Bypass VCC to GND with a 0.1-μF ceramic capacitor. |