SLLSEJ9E December 2014 – October 2022 TPD2E2U06-Q1
PRODUCTION DATA
For this design example, one TPD2E2U06-Q1 device will be used in a USB 2.0 application. This will provide complete port protection.
Given the USB 2.0 application, the parameters listed in Table 8-1 are known.
DESIGN PARAMETER | VALUE |
---|---|
Signal range on pins 1 or 2 | 0 V to 3.3 V |
Operating frequency | 240 MHz |