Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPDxEUSB30 2-, 4-Channel ESD Protection for Super-Speed USB 3.0 Interface
1 Features
- Supports USB 3.0 data rates (5 Gbps)
- IEC 61000-4-2 ESD protection (level 4
contact)
- IEC 61000-4-5 surge protection
- Low capacitance
- DRT: 0.7 pF
(typical)
- DQA: 0.8 pF
(typical)
- Dynamic resistance: 0.6 Ω (typical)
- Space-saving DRT, DQA packages
- Flow-through pin mapping
2 Applications
- Notebooks
- Set-top boxes
- DVD players
- Media players
- Portable computers