SLVSAC2G August 2010 – June 2021 TPD2EUSB30 , TPD2EUSB30A , TPD4EUSB30
PRODUCTION DATA
The TPD2EUSB30, TPD2EUSB30A, and TPD4EUSB30 are 2 and 4 channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode arrays. The TPDxEUSB30/A devices are rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Contact). These devices also offer 5 A (8/20 μs) peak pulse current ratings per IEC 61000-4-5 (Surge) specification.
The TPD2EUSB30A offers low 4.5-V DC break-down voltage. The low capacitance, low break-down voltage, and low dynamic resistance make the TPD2EUSB30A a superior protection device for high-speed differential IOs.
The TPD2EUSB30 and TPD2EUSB30A are offered in space saving DRT (1 mm × 1 mm) package. The TPD4EUSB30 is offered in space saving DQA (2.5 mm × 1.0 mm) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD2EUSB30 | SOT (3) | 1.00 mm × 0.80 mm |
TPD2EUSB30A | ||
TPD4EUSB30 | USON (10) | 2.50 mm × 1.00 mm |
Changes from Revision F (October 2015) to Revision G (June 2021)
Changes from Revision E (August 2014) to Revision F (October 2015)
Changes from Revision D (August 2012) to Revision E (July 2014)
Changes from Revision C (December 2011) to Revision D (August 2012)
Changes from Revision B (July 2011) to Revision C (December 2011)
Changes from Revision A (December 2010) to Revision B (July 2011)
Changes from Revision * (August 2010) to Revision A (December 2010)