SLVSCP4B October 2014 ā August 2015 TPD3S014 , TPD3S044
PRODUCTION DATA.
These devices are designed to operate from a 5-V input voltage supply. This input should be well regulated. If the input supply is located more than a few inches away from the TPD3S0x4, additional bulk capacitance may be required in addition to the recommended minimum 0.1-µF bypass capacitor on the IN pin to keep the input rail stable during fault events.