The TPD3S716-Q1 is a single-chip solution for short-to-battery, short-circuit, and ESD protection with an adjustable current-limit for the USB connector’s VBUS and data lines in automotive applications. The integrated data switches provide best-in-class bandwidth for minimal signal degradation while simultaneously providing 18 V short-to-battery protection. The high bandwidth of 1 GHz allows for USB2.0 high-speed data rates for applications like Car Play. Extra margin in bandwidth above 720-MHz also helps to maintain a clean USB 2.0 eye diagram with the long captive cables that are common in the automotive USB environment. The short-to-battery protection isolates the internal system circuits from any over-voltage conditions at the VBUS_CON, VD+, and VD– pins. On these pins, the TPD3S716-Q1 can handle over-voltage protection up to 18 V for hot plug and DC events. The over-voltage protection circuit provides the most reliable short-to-battery isolation in the industry, shutting off the data switches in 200 ns and protecting the upstream circuitry from harmful voltage and current spikes.
The VBUS_CON pin also provides an adjustable current limited load switch and handles short-to-ground protection. The device supports VBUS currents up to 2.4 A, allowing support for charging USB BC1.2, USB Type-C 5V/1.5A, and proprietary charging schemes up to 2.4 A. The separate enable pins for data and VBUS allow for both host and client-OTG mode. TPD3S716-Q1 also integrates system level IEC 61000-4-2 and ISO 10605 ESD protection on its VBUS_CON, VD+, and VD– pins removing the need to provide external high voltage, low capacitance diodes.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD3S716-Q1 | SSOP (16) | 4.90 mm × 3.90 mm |
Changes from Revision C (June 2016) to Revision D (August 2020)
Changes from Revision B (April 2016) to Revision C (June 2016)
Changes from Revision A (April 2016) to Revision B (April 2016)
Changes from Revision * (March 2016) to Revision A (April 2016)