SLVSDH9D March 2016 – August 2020 TPD3S716-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VBUS_CON | Supply voltage from USB connector | 5.9 | V | |||
VBUS_SYS | Internal supply DC voltage Rail on the PCB | 4.75 | 5.9 | V | ||
VD+, VD– | Voltage range from connector-side USB data lines | 0 | VIN + 0.3 | V | ||
D+, D– | Voltage range for internal USB data lines | 0 | VIN + 0.3 | V | ||
VIN | Voltage range for VIN supply | 3 | 3.6 | V | ||
IBUS | Current through VBUS switch(1) | 2.4 | A | |||
VEN, DEN | Voltage range for enable | 0 | 5.9 | V | ||
CSYS | Input capacitance(2) | VBUS_SYS pin | 100 | µF | ||
CLOAD | Output load capacitance(2) | VBUS_CON pin | 1 | µF | ||
CVIN | VIN capacitance(2) | VIN pin | 1 | µF | ||
RADJ | Resistance of RADJ resistor(2) | IADJ pin | 57 | kΩ |