SLVSDH9D March 2016 – August 2020 TPD3S716-Q1
PRODUCTION DATA
Table 9-1 shows the TPD3S716-Q1 input parameters for this application example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Short-to-battery tolerance on VD+, VD–, VBUS_CON | 18 V |
Max current in normal operation on VBUS | 1.5 A |
Current Limit Setting on VBUS | 1.505 A (minimum) |
Maximum Ambient Temperature Requirement | 105°C |
USB Data Rate | 480 Mbps |