The TPD4E001-Q1 device is a low-capacitance TVS diode array designed for ESD protection in sensitive electronics connected to communication lines. Each channel consists of a pair of transient-voltage-suppression diodes that steer ESD pulses to VCC or GND. The TPD4E001-Q1 protects against ESD events up to ±8-kV contact discharge and ±15-kV air-gap discharge, as specified in IEC 61000-4-2 international standard. This device has a low capacitance of 1.5-pF per channel making it ideal for use in high-speed data interfaces. The low leakage current (10 nA maximum) ensures minimum power consumption for the system and high accuracy for analog interfaces.
Additionally, this device is ideal for protecting automotive head units, automotive rear seat entertainment, and automotive rear camera systems that use USB 2.0, Ethernet, or precision analog interfaces.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD4E001-Q1 | SOT-23 (6) | 2.90 mm × 1.60 mm |
Changes from E Revision (June 2017) to F Revision
Changes from D Revision (March 2015) to E Revision
Changes from C Revision (June 2013) to D Revision
Changes from B Revision (February 2012) to C Revision
Changes from A Revision (April 2013) to B Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 2 | GND | Ground |
IO1 | 1 | I/O | ESD-protected channel |
IO2 | 3 | ||
IO3 | 4 | ||
IO4 | 6 | ||
VCC | 5 | I | Power-supply input. Bypass VCC to GND with a 0.1-μF ceramic capacitor |