Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPD4E001 Low-Capacitance 4-Channel ESD-Protection for High-Speed Data Interfaces
1 Features
- IEC 61000-4-2 ESD Protection (Level 4)
- ±8kV Contact Discharge
- ±15kV Air-Gap Discharge
- 5.5A Peak Pulse Current (8/20µs Pulse)
- IO Capacitance: 1.5pF (Typical)
- Low Leakage Current: 1nA (Maximum)
- Low Supply Current: 1nA
- 0.9V to 5.5V Supply-Voltage Range
- Space-Saving DRL, DBV, DCK, DPK, and DRS Package Options
- Alternate 2, 3, 6-Channel options Available: TPD2E001, TPD3E001, TPD6E001