SLLS682O July 2006 – July 2019 TPD4E001
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | –0.3 | 7 | V | ||
VI/O | IO voltage tolerance | –0.3 | VCC + 0.3 | V | |
I(Surge) | IEC 61000-4-5 peak pulse current (TP = 8/20 µs), IOx pins | 5.5 | A | ||
P(Surge) | IEC 61000-4-5 peak pulse power (TP = 8/20 µs), IOx pins | 100 | W | ||
TJ | Junction temperature | 150 | °C | ||
Bump temperature (soldering) | Infrared (15 s) | 220 | °C | ||
Vapor phase (60 s) | 215 | ||||
Lead temperature (soldering, 10 s) | 300 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |