The TPD4E002 device is a transient voltage suppressor (TVS) designed to protect up to four lines against electrostatic discharge (ESD) transients. The monolithic circuit design allows superior capacitance matching between the channels and reduced crosstalk. This device is ideal for applications where both reduced line capacitance and board space-saving are required.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD4E002 | SOT (5) | 1.60 mm × 1.20 mm |
Changes from E Revision (February 2016) to F Revision
Changes from D Revision (July 2010) to E Revision