SLVSDZ2A June   2017  – September 2017 TPD4E02B04-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings—AEC Specification
    3. 6.3 ESD Ratings—IEC Specification
    4. 6.4 ESD Ratings—ISO Specification
    5. 6.5 Recommended Operating Conditions
    6. 6.6 Thermal Information
    7. 6.7 Electrical Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  AEC-Q101 Qualified
      2. 7.3.2  ISO 10605 ESD Protection
      3. 7.3.3  IEC 61000-4-2 ESD Protection
      4. 7.3.4  IEC 61000-4-4 EFT Protection
      5. 7.3.5  IEC 61000-4-5 Surge Protection
      6. 7.3.6  IO Capacitance
      7. 7.3.7  DC Breakdown Voltage
      8. 7.3.8  Ultra Low Leakage Current
      9. 7.3.9  Low ESD Clamping Voltage
      10. 7.3.10 Supports High Speed Interfaces
      11. 7.3.11 Industrial Temperature Range
      12. 7.3.12 Easy Flow-Through Routing Package
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Signal Range
        2. 8.2.2.2 Operating Frequency
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The TPD4E02B04-Q1 is a diode type TVS which is used to provide a path to ground for dissipating ESD events on high-speed signal lines between a human interface connector and a system. As the current from ESD passes through the TVS, only a small voltage drop is present across the diode. This is the voltage presented to the protected IC. The low RDYN of the triggered TVS holds this voltage, VCLAMP, to a safe level for the protected IC.

Typical Application

TPD4E02B04-Q1 app_diagram.gif Figure 20. USB 3.1 Gen 2 Type-C ESD Schematic
TPD4E02B04-Q1 TPD4E02B04EVM USB Layout.png Figure 21. USB 3.1 Gen 2 SuperSpeed Layout

Design Requirements

For this design example two TPD4E02B04-Q1 devices and two TPD4E05U06 devices are being used in a USB 3.1 Gen 2 Type-C application. This provides a complete ESD protection scheme.

Given the USB 3.1 Gen 2 Type-C application, the parameters listed in Table 1 are known.

Table 1. Design Parameters

DESIGN PARAMETER VALUE
Signal Range on SuperSpeed+ Lines 0 V to 3.6 V
Operating Frequency on SuperSpeed+ Lines 5 GHz
Signal Range on CC, SBU, and DP/DM Lines 0 V to 5 V
Operating Frequency on CC, SBU, and DP/DM Lines up to 480 MHz

Detailed Design Procedure

Signal Range

The TPD4E02B04-Q1 supports signal ranges between –3.6 V and 3.6 V, which supports the SuperSpeed+ pairs on the USB Type-C application. The TPD4E05U06 supports signal ranges between 0 V and 5.5 V, which supports the CC, SBU, and DP/DM lines.

Operating Frequency

The TPD4E02B04-Q1 has a 0.25 pF (typical) capacitance, which supports the USB3.1 Gen 2 data rates of 10 Gbps. The TPD4E05U06 has a 0.5 pF (typical) capacitance, which easily supports the CC, SBU, and DP/DM data rates.

Application Curves

TPD4E02B04-Q1 Figures 15 and 22-unpopulated.png
Figure 22. USB 3.1 Gen 2 10-Gbps Eye Diagram (Bare Board)
TPD4E02B04-Q1 Figures 16 and 23-populated.png
Figure 23. USB 3.1 Gen 2 10-Gbps Eye Diagram (With TPD4E02B04-Q1)