SLVSBO7O December 2012 – August 2024 TPD1E05U06 , TPD4E05U06 , TPD6E05U06
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
INPUT - OUTPUT RESISTANCE | ||||||||
VRWM | Reverse stand-off voltage | IIO < 10 µA | 5.5 | V | ||||
VBR | Break-down voltage | IIO = 1 mA | 6.5 | 8.5 | V | |||
VClamp | Clamp voltage | IPP = 1 A, TLP, from I/O to GND (1) | 10 | V | ||||
IPP = 5 A, TLP, from I/O to GND (1) | 14 | |||||||
IPP = 1 A, TLP, from GND to I/O (1) | 3 | |||||||
IPP = 5 A, TLP, from GND to I/O (1) | 7 | |||||||
ILEAK | Leakage current | VIO = 2.5 V | 0.01 | 10 | nA | |||
RDYN | Dynamic resistance | DPY package | I/O to GND (2) | 0.8 | Ω | |||
GND to I/O (2) | 0.8 | |||||||
DYA package | I/O to GND (2) | 0.8 | ||||||
GND to I/O (2) | 0.7 | |||||||
DQA package | I/O to GND (2) | 0.8 | ||||||
GND to I/O (2) | 0.8 | |||||||
RVZ package | I/O to GND (2) | 0.8 | ||||||
GND to I/O (2) | 0.8 | |||||||
CAPACITANCE | ||||||||
CL | Line capacitance (3) | VIO = 2.5 V; ƒ = 1 MHz , I/O to GND | TPD1E05U06 DPY package |
0.42 | pF | |||
TPD1E05U06 DYA package |
0.42 | |||||||
TPD4E05U06 DQA package |
0.5 | |||||||
TPD6E05U06 RVZ package |
0.47 | |||||||
Δ CIO-TO-GND | Variation of input capacitance | GND Pin = 0 V, f = 1 MHz, VBIAS = 2.5 V, Channel x pin to GND – channel y pin to GND |
0.05 | 0.07 | pF | |||
CCROSS | Channel to channel input capacitance | GND Pin = 0 V, f = 1 MHz, VBIAS = 2.5 V, between channel pins | 0.01 | 0.06 | pF |