SLVSC54B July   2013  – April 2014 TPD4E110

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Terminal Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Signal range on Terminal 1, 2, 3, or 4
        2. 9.2.2.2 Operating Frequency
      3. 9.2.3 Application Curves
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
      1. 10.2.1 Single Layer Routing
      2. 10.2.2 Double Layer Routing
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

10 Layout

10.1 Layout Guidelines

  • The optimum placement is as close to the connector as possible.
    • EMI during an ESD event can couple from the trace being struck to other nearby unprotected traces, resulting in early system failures.
    • The PCB designer needs to minimize the possibility of EMI coupling by keeping any unprotected traces away from the protected traces which are between the TVS and the connector.
  • Route the protected traces as straight as possible.
  • Eliminate any sharp corners on the protected traces between the TVS and the connector by using rounded corners with the largest radii possible.
    • Electric fields tend to build up on corners, increasing EMI coupling.

10.2 Layout Example

10.2.1 Single Layer Routing

PCB manufacturing technologies allowing 2.8 mil (0.071 mm) clearances can route two Super-Speed data line pairs through TPD4E110 on a single layer.

single_lay_slvsc54.gifFigure 15. Example Layout for USB 3.0 Type A connector using two TPD4E110s

In Figure 15, Figure 16 and Figure 17 an example layout shows the use of two TPD4E110s to protect the USB 3.0 port. TPD4E110 Number 1 is protecting the two Super-Speed data pairs used for Super Speed data transfer, and TPD4E110 Number 2 protects the USB 2.0 D+/D– Hi-Speed data lines. Number 2 uses two channels to protect each line in the pair, thus affording a more robust protection and simpler layout.

close_slvsc54.gifFigure 16. Close-up of Routing for TPD4E110 for Super-Speed Data Lines
close2_slvsc54.gifFigure 17. Close-up of Routing for TPD4E110 for USB 2.0 D+/D– Hi-Speed Data Lines

10.2.2 Double Layer Routing

PCB manufacturing technologies allowing 4.0 mil (0.1 mm) clearances can route two Super-Speed data line pairs through TPD4E110 using two layers.

double_lay_slvsc54.gifFigure 18. Example Layout for USB 3.0 Type A Connector Using Two TPD4E110s

In Figure 18 an example layout shows the use of two TPD4E110s to protect the USB 3.0 port. TPD4E110 Number 1 is protecting the two Super-Speed data pairs used for high speed data transfer, and TPD4E110 Number 2 protects the USB 2.0 D+/D– Hi-Speed lines. Number 2 uses two channels to protect each line in the pair, thus affording a more robust protection and simpler layout.