SLVS817G May 2008 – June 2015 TPD4S009 , TPD4S010
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range for TPD4S009 | –0.3 | 6 | V | |
VIO | IO signal voltage range | 0 | VCC | V | |
TA | Characterized free-air operating temperature range | –40 | 85 | °C | |
Lead temperature, 1.6 mm (1/16 in) from case for 10 s) | 260 | °C | |||
Peak pulse power (tp = 8/20 μs) | 25 | W | |||
Peak pulse current (tp = 8/20 μs) | 2.5 | A | |||
Tstg | Storage temperature range | –65 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | |||
IEC 61000-4-2 Contact Discharge | ±8000 | |||
IEC 61000-4-2 Air-Gap Discharge | ±9000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TA Operating free-air Temperature Range | -40 | 85 | °C | ||
Operating Voltage | VCC Pin | 0.9 | 5.5 | V | |
IOx Pin (TPD4S009) | 0 | VCC | |||
IOx Pin (TPD4S010) | 0 | 5.5 |
THERMAL METRIC(1) | TPD4S009 | TPD4S010 | UNIT | ||||
---|---|---|---|---|---|---|---|
DBV (SOT) | DCK (SOT) | DGS (VSSOP) | DRY (USON) | DQA (USON) | |||
6 PINS | 6 PINS | 10 PINS | 6 PINS | 10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 201.7 | 254.4 | 205.0 | 380.55 | 265.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 175.0 | 123.9 | 76.1 | 229.07 | 129.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 47.6 | 94.0 | 126.0 | 235.57 | 189.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 52.8 | 14.5 | 9.4 | 56.76 | 31.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 47.1 | 92.3 | 124.3 | 232.80 | 189.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | N/A | 91.03 | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VRWM | Reverse standoff voltage | Any IO pin to ground | 5.5 | V | |||||
VBR | Breakdown voltage | IIO = 1 mA | Any IO pin to ground | 9 | V | ||||
IIO | IO port current | VIO = 3.3 V, VCC = 5 V | Any IO pin | 0.01 | 0.1 | μA | |||
Ioff | Current from IO port to supply pins | VIO = 3.3 V, VCC = 5 V | Any IO pin | 0.01 | 0.1 | μA | |||
VD | Diode forward voltage | IIO = 8 mA | Lower clamp diode | 0.6 | 0.8 | 0.95 | V | ||
RDYN | Dynamic resistance | I = 1 A | Any IO pin | 1.1 | Ω | ||||
CIO | IO capacitance | VCC = 5 V, VIO = 2.5 V | Any IO pin | 0.8 | pF | ||||
ICC | Operating supply current | VIO = Open, VCC = 5 V | VCC pin | 0.1 | 1 | μA |