SLVSAU0G May 2011 – December 2015 TPD4S014
PRODUCTION DATA.
TPD4S014 Is designed to receive power from a USB 3.0 (or lower) VBUS source. It can operate normally (nFET ON) between 3.0 V and 5.9 V. Thus, the power supply (with a ripple of VRIPPLE) requirement for TPD4S014 to be able to switch the nFET ON is between 3.0 V + VRIPPLE and 5.9 V – VRIPPLE.