SLVSBR1F January 2013 – January 2015 TPD4S214
PRODUCTION DATA.
NAME | PIN | TYPE | DESCRIPTION | |
---|---|---|---|---|
D– | D2 | I/O | USB data– | |
D+ | D3 | I/O | USB data+ | |
ID | C3 | I/O | USB ID signal | |
FLT | B2 | O | Open-Drain Output. Connect a pull-up resistor from FLT to the supply voltage of the host system. | |
ADJ | D1 | I | Attach external resistor to adjust the current limit | |
EN | C1 | I | Enable Input. Drive EN high to enable the OTG switch. | |
VBUS | A3, B3 | O | USB Power Output | |
VOTG_IN | A1, B1 | I | USB OTG Supply Input | |
DET | A2 | O | Open-Drain Output. Connect a pull-up resistor from DET to the supply voltage of the host system. | |
GND | C2 | Ground | Connect to PCB ground plane |