SLVSH00 November 2024 TPD4S480
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The VPWR pin provides power to all the circuitry in the TPD4S480. It is recommended a 1-µF decoupling capacitor is placed as close as possible to the VPWR pin. If USB PD is desired to be operated in dead battery conditions, it is critical that the TPD4S480 share the same power supply as the PD controller in dead battery boot-up (such as sharing the same dead battery LDO). See the CC Dead Battery Resistors Integrated for Handling the Dead Battery Use Case in Mobile Devices section for more details.