SLVSH00 November 2024 TPD4S480
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI | Input voltage | VPWR | 2.7 | 3.3 | 4.5 | V |
RPD_G1, RPD_G2 | 0 | 5.5 | V | |||
EPR_EN | 0 | VPWR | V | |||
VBUS | 0 | 51 | V | |||
VO | Output voltage | FLT Pull-up resistor power rail | 2.7 | 5.5 | V | |
VIO | I/O voltage | CC1, CC2, C_CC1, C_CC2 | 0 | 5.5 | V | |
SBU1, SBU2, C_SBU1, C_SBU2 | 0 | 4.3 | V | |||
IVCONN | VCONN Current | Current flowing into CC1/2 and flowing out of C_CC1/2, TJ ≤ 105 ℃ | 600 | mA | ||
IVCONN | VCONN Current | Current flowing into CC1/2 and flowing out of C_CC1/2, TJ ≤ 85 ℃ | 1.25 | A | ||
TJ | Operating Junction Temperature | -40 | 125 | ℃ | ||
External Components(1) | External Components(1) | FLT Pull-up resistance | 1.7 | 300 | kΩ | |
VBIAS capacitance (2) | 0.04 | 0.1 | 0.14 | µF | ||
VPWR Capacitance | 0.3 | 1 | µF | |||
VBUS_LV Capacitance | 0.1 | µF |