The TPD6E001 is a six-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD6E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device has a 1.5-pF IO capacitance per channel, making it ideal for use in high-speed data IO interfaces. The ultra low leakage current
(<1 nA max) is suitable for precision analog measurements in applications like glucose meters and heart rate monitors.
The TPD6E001 is available in space saving RSE (UQFN) and RSF (WQFN) packages and is specified for –40°C to 85°C operation. Also see TPD2E2U06, TPD3E001, and TPD4E1U06 which are 2, 3, and 4 channel ESD protection options, respectively, for ESD protection diode arrays with a different number of channels. The TPD2E2U06 provides a higher level of IEC ESD protection, when compared to the TPDxE001 family, and removes the need for an input capacitor. The TPD4E1U06 removes the need for an input capacitor, provides higher IEC ESD protection, and provides lower capacitance, when compared to the TPDxE001 family.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD6E001 | UQFN (10) | 1.50 mm × 2.00 mm |
WQFN (12) | 4.00 mm × 4.00 mm |
Changes from C Revision (April 2007) to D Revision
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | RSE | RSF | ||
GND | 5 | 5 | GND | Ground |
IOx | 1, 2, 3, 6, 7, 8 |
1, 2, 3, 7, 8, 9 |
I/O | ESD-protected channel |
N.C. | 4, 9 | 4, 6, 10, 12 | — | Not internally connected |
VCC | 10 | 11 | Power | Power-supply input. Bypass VCC to GND with a 0.1-μF ceramic capacitor. |
EP | – | EP | GND | Exposed pad. Connect to GND. |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | –0.3 | 7 | V | |||
VI/O | –0.3 | VCC + 0.3 | V | |||
TJ | Junction temperature | 150 | °C | |||
Bump temperature (soldering) | Infrared (15 s) | 220 | °C | |||
Vapor phase (60 s) | 215 | °C | ||||
Lead temperature (soldering, 10 s) | 300 | °C | ||||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±15000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | V | ||
IEC 61000-4-2 Contact Discharge | ±8000 | V | ||
IEC 61000-4-2 Air-Gap Discharge | ±15000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TA Operating free-air temperature range | -40 | 85 | °C | ||
Operating Voltage | VCC Pin | 0.9 | 5.5 | V | |
IOx Pins | 0 | VCC |
THERMAL METRIC(1) | TPD6E001 | UNIT | ||
---|---|---|---|---|
RSE (UQFN) | RSF (WQFN) | |||
10 PINS | 12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 235.0 | 75.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 140.9 | 74.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 154.6 | 51.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 21.8 | 5.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 154.6 | 51.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 31.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 0.9 | 5.5 | V | |||
ICC | Supply current | 1 | 100 | nA | |||
VF | Diode forward voltage | IF = 10 mA | 0.65 | 0.95 | V | ||
VBR | Breakdown voltage | IBR = 10 mA | 11 | V | |||
VC | Channel clamp voltage(2) | TA = 25°C, ±15-kV HBM, IF = 10 A |
Positive transients | VCC + 25 | V | ||
Negative transients | –25 | V | |||||
TA = 25°C, ±8-kV Contact Discharge (IEC 61000-4-2), IF = 24 A |
Positive transients | VCC + 60 | V | ||||
Negative transients | –60 | V | |||||
TA = 25°C, ±15-kV Air-Gap Discharge (IEC 61000-4-2), IF = 45 A |
Positive transients | VCC + 100 | V | ||||
Negative transients | –100 | V | |||||
Ii/o | Channel leakage current | Vi/o = GND to VCC | ±1 | nA | |||
Ci/o | Channel input capacitance | VCC = 5 V, Bias of VCC/2 | 1.5 | pF |