SLLS799C february   2008  – july 2023 TPD6E004

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings #GUID-506F33E9-2D36-4FA4-A00D-A85E2C505B35/SLLS7994401
    2. 6.2 ESD Ratings
    3. 6.3 ESD Ratings – Surge Protection
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Typical Characteristics
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
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Detailed Design Procedure

When placed near the USB connectors, the TPD6E004 ESD solution offers little or no signal distortion during normal operation due to low I/O capacitance and ultra-low leakage current specifications. The TPD6E004 is designed to protect the core circuitry and allow the system to function properly in the event of an ESD strike. For proper operation, the Layout Guidelines and following design guidelines must be followed:

  1. Place the TPD6E004 solution close to the connectors. This allows the TPD6E004 to take away the energy associated with ESD strike before it reaches the internal circuitry of the system board.
  2. Place a 0.1-μF capacitor very close to the VCC pin. This limits any momentary voltage surge at the I/O pin during the ESD strike event.
  3. Ensure that there is enough metallization for the VCC and GND loop. During normal operation, the TPD6E004 consumes only μA of leakage current, but during an ESD event, VCC and GND may see 15-A to 30-A of current, depending on the ESD level. A sufficient current path enables the safe discharge of all the energy associated with the ESD strike.
  4. Leave any unused I/O pins floating. In this example of protecting two Micro-B USB ports, none of the I/O pins are left unused.
  5. The VCC pin can be connected in two different ways:
    1. If the VCC pin is connected to the system power supply, then the TPD6E004 works as a transient suppressor for any signal swing above VCC + VF. TI recommends a 0.1-μF capacitor on the device VCC pin for ESD bypass.
    2. If the VCC pin is not connected to the system power supply, then the TPD6E004 can tolerate a higher signal swing in the range of up to 5.8 V.
    Note: A 0.1-μF capacitor is still recommended at the VCC pin for ESD bypass.