SLLS799C february 2008 – july 2023 TPD6E004
PRODUCTION DATA
The TPD6E004 device is a six-channel TVS protection diode array. The TPD6E004 is rated to dissipate ESD strikes of ±8-kV contact and ±12-kV air-gap, as specified in the IEC 61000-4-2 international standard. This device has 1.6-pF capacitance per I/O channel, making it an excellent choice for use in high-speed data I/O interfaces.