SLLS799C february 2008 – july 2023 TPD6E004
PRODUCTION DATA
The TPD6E004 device is a TVS diode array typically used to provide a path to ground for dissipating ESD events on high-speed signal lines between a human interface connector and a system. As the current from ESD passes through the TVS, only a small voltage drop is present across the diode. This is the voltage presented to the protected integrated circuit (IC). The triggered TVS holds this voltage, VCLAMP, to a safe level for the protected IC.