SLLS799C february 2008 – july 2023 TPD6E004
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 0.9 | 5.5 | V | |||
ICC | Supply current | 500 | nA | ||||
VF | Diode forward voltage | IF = 1 mA | 0.8 | V | |||
II | Channel leakage current | ±1 | nA | ||||
VBR | Break-down voltage | II = 10 μA | 6 | 8 | V | ||
CI/O | Channel input capacitance | VCC = 5 V, bias of VCC/2, f = 10 MHz | 1.6 | 2 | pF |