SLLS876B August 2008 – May 2016 TPD6F002
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIO | I/O to GND | 6 | V | ||
Lead temperature (soldering, 10 s) | 300 | °C | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model(1) | ±15000 | V |
IEC 61000-4-2 contact discharge | ±20000 | |||
IEC 61000-4-2 air-gap discharge | ±30000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIO | Input pin voltage | 0 | 5.5 | V |
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPD6F002 | UNIT | |
---|---|---|---|
DSV (WSON) | |||
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 120.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 104.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 78.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 13 | °C/W |
ψJB | Junction-to-board characterization parameter | 77.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 66.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VBR | DC breakdown voltage | IIO = 10 μA | 6 | V | ||
R | Resistance | 85 | 100 | 115 | Ω | |
C | Capacitance (C1 or C2) | VIO = 2.5 V | 17 | pF | ||
IIO | Channel leakage current | VIO = 3.3 V | 1 | 20 | nA | |
fC | Cutoff frequency | ZSOURCE = 50 Ω, ZLOAD = 50 Ω | 100 | MHz |
TA = 25°C, DC Bias = 0 V, 50 Ω Environment |