Refer to the PDF data sheet for device specific package drawings
The TPDxF003 family is a series of highly integrated devices designed to provide Electromagnetic Interference (EMI) filtering in all systems subjected to electromagnetic interference. These filters also provide a Transient Voltage Suppressor (TVS) diode circuit for Electrostatic Discharge (ESD) protection which prevents damage to the application when subjected to ESD stress far exceeding IEC 61000-4-2 (Level 4).
The TPDxF003 family is specified for –40°C to 85°C operation. These filters are also packaged in space-saving 0.4-mm pitch DQD packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD4F003 | WSON (8) | 1.70 mm x 1.35 mm |
TPD6F003 | WSON (12) | 2.50 mm x 1.35 mm |
TPD8F003 | WSON (16) | 3.30 mm x 1.35 mm |
Changes from D Revision (January 2010) to E Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | No. | ||
ChX_In | 1, 2, 3, 4 | IO | ESD-protected channel, connected to corresponding ChX_Out |
ChX_Out | 5, 6, 7, 8 | IO | ESD-protected channel, connected to corresponding ChX_In |
GND | GND | G | Ground |
PIN | I/O | Description | |
---|---|---|---|
Name | No. | ||
ChX_In | 1, 2, 3, 4, 5, 6 | IO | ESD-protected channel, connected to corresponding ChX_Out |
ChX_Out | 7, 8, 9, 10, 11, 12 | IO | ESD-protected channel, connected to corresponding ChX_In |
GND | GND | G | Ground |
PIN | I/O | Description | |
---|---|---|---|
Name | No. | ||
ChX_In | 1, 2, 3, 4, 5, 6, 7, 8 | IO | ESD-protected channel, connected to corresponding ChX_Out |
ChX_Out | 9, 10, 11, 12, 13, 14, 15, 16 | IO | ESD-protected channel, connected to corresponding ChX_In |
GND | GND | G | Ground |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIO | IO to GND | 6 | V | ||
TJ | Junction temperature | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±15 | kV | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1500 | V | |||
IEC 61000-4-2 ESD Rating - Contact | ±12 | kV | |||
IEC 61000-4-2 ESD Rating - Air | ±20 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIO | 0 | 5.5 | V | |
TA | –40 | 85 | °C |
THERMAL METRIC(1) | TPD4F003 | TPD6F003 | TPD8F003 | UNIT | |
---|---|---|---|---|---|
DQD | |||||
8 PINS | 12 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 115.6 | 89.2 | 80.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 108.5 | 100.1 | 88.3 | |
RθJB | Junction-to-board thermal resistance | 66.4 | 50.5 | 45.8 | |
ψJT | Junction-to-top characterization parameter | 6.8 | 9.4 | 9.2 | |
ψJB | Junction-to-board characterization parameter | 65.9 | 50.0 | 45.4 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 33.2 | 31.0 | 31.8 |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VBR | DC breakdown voltage | IIO = 10 μA | 6 | V | ||
R | Resistance | 85 | 100 | 115 | Ω | |
C | Capacitance (C1 or C2) | VIO = 2.5 V | 8.5 | pF | ||
IIO | Channel leakage current | VIO = 3.3 V | 10 | nA | ||
fC | Cut-off frequency | ZSOURCE = 50 Ω, ZLOAD = 50 Ω | 200 | MHz |
The TPDxF003 family is a series of highly integrated devices designed to provide EMI filtering in all systems subjected to electromagnetic interference. These filters also provide a Transient Voltage Suppressor (TVS) diode circuit for ESD protection which prevents damage to the application when subjected to ESD stress far exceeding IEC 61000-4-2 (Level 4).
The TPDxF003 family is a line of ESD and EMI filtering devices designed to reduce EMI emissions and provide system level ESD protection. Each device can dissipate ESD strikes above the maximum level specified by IEC 61000-4-2 international standard. Additionally, the EMI filtering structure reduces EMI emissions by providing high frequency roll-off.
These devices provide EMI filtering for four, six, or eight channels of data lines.
These devices have a through –3dB bandwidth of 200 MHz.
Signal attenuation is above 25dB at 1 GHz, which provides significant reduction in spurious emissions.
The ESD protection on all pins exceeds the IEC 61000-4-2 level 4 standard. Contact ESD is rated at ±12 kV and Air-gap ESD is rated at ±20 kV.
This family of devices has a pi-style filtering configuration composed of a series resistor and two capacitors in parallel with the I/O pins. The typical resistor value is 100 Ω and the typical capacitor values are 8.5 pF each.
The I/O pins feature an ultra-low leakage current of 10-nA (typical) with a bias of 3.3 V.
The layout of this device makes it easy to add protection to existing layouts. The packages offer flow-through routing which requires minimal changes to existing layout for addition of these devices.
The TPDxF003 family of devices are passive integrated circuits that passively filter EMI and trigger when voltages are above VBR or below the lower diode voltage (–0.6 V). During ESD events, voltages as high as ±20 kV (air) can be directed to ground via the internal diode network. Once the voltages on the protected line fall below the trigger levels, the device reverts to passive.