SLIS113E October 2004 – May 2022 TPIC1021
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The driver is a low side transistor with internal current limitation and thermal shutdown. There is an internal 30-kΩ pull-up resistor with a serial diode structure to Vsup so no external pull-up components are required for LIN responder mode applications. An external pull-up resistor of 1 kΩ plus a series diode to Vsup must be added when the device is used for commander node applications.
Voltage on the LIN pin can go from -40 V to +40 V DC without any currents other than through the pull-up resistance. There are no reverse currents from the LIN bus to supply (Vsup), even in the event of a ground shift or loss of supply (Vsup).
The LIN thresholds and AC parameters are up-to-date with LIN Protocol Specification Revision 2.0, and compatible with Revision 2.1.
During a thermal shut down condition the driver is disabled.