SLIS117C August 2007 – May 2022 TPIC1021A-Q1
PRODUCTION DATA
The TPIC1021A is pin-to-pin compatible to the TPIC1021 device. The TPIC1021A is an enhanced LIN transceiver, including enhanced immunity to RF disturbances. See Table 6-1 for a summary of the differences between the two devices.
SPECIFICATION | TPIC1021A | TPIC1021 |
---|---|---|
LIN termination | Weak current pullup in sleep mode | High Ω in low-power mode |
LIN receiver | Enhanced high-speed receive capable | High-speed receive capable |
LIN leakage current (unpowered device): 7 V < LIN < 12 V, VSUP = GND | <5 μA at 12 V (max) | <10 μA at 12 V (typ) |
LIN bus wakeup | Remote wakeup through recessive-to-dominant transition on LIN bus where dominant bus state is held for at least tLINBUS time followed by a transition back to the recessive state | Remote wakeup through recessive-to-dominant transition on LIN bus where dominant bus state is held for at least tLINBUS time |
Low-power current | <30 μA at 12 V (max) | <50 μA at 14 V (max) |
INH pin | Enhanced driving of bus commander termination through lower Ron | Driving of bus commander termination |