SLIS117C August 2007 – May 2022 TPIC1021A-Q1
PRODUCTION DATA
INH is used to control an external voltage regulator that has an inhibit input. When the TPIC1021A is in normal operating mode, the inhibit high-side switch is enabled and the external voltage regulator is activated. When TPIC1021A is in low-power mode, the inhibit switch is turned off, which disables the voltage regulator. A wake-up event on for the TPIC1021A returns INH to VSUP level. INH can also drive an external transistor connected to an MCU interrupt input.