SLIS166 July 2015 TPIC2060A
PRODUCTION DATA.
Optical Disc Drive (Blu-ray™, DVD, CD)
The TPIC2060A is a low-noise motor driver IC suitable for 12-V ODD. The 9-channel driver IC controlled by a serial interface is optimized for driving a spindle motor, a sled motor (stepping motor applicable), a load motor, focus / tracking / tilt actuators, and stepping motor for collimator lens.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPIC2060A | HTSSOP (56) | 6.10 mm × 14.00 mm |
DATE | REVISION | NOTES |
---|---|---|
July 2015 | * | Initial release. |