SLIS166 July 2015 TPIC2060A
PRODUCTION DATA.
All driver channels should be operated after the required power is supplied and stable.
The appropriate capacity of the decoupling capacitor requires a value over 10 μF to reduce the influence of PWM switching noise. The P5V pin must connect to a 1-μF filter. Place a bypass capacitor (about 0.1 µF) near the power pin (P5V, P5V12L, P12V_SPM, P12V_SLD) for PWM switching noise reduction on the power and GND lines.
Current flow to the driver circuits takes both pattern-layout, line-impedance, and noise influence from the supply line into consideration.