SLIS110C April 2003 – March 2015 TPIC8101
PRODUCTION DATA.
PIN | TYPE (PULLUP/PULLDOWN) |
DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDD | 1 | I | 5-V input supply |
GND | 2 | I | Ground connection |
Vref | 3 | O | Supply reference generator with external bypass capacitor |
OUT | 4 | O | Buffered integrator output |
NC(1) | 5 | — | No connection |
6 | |||
INT/HOLD | 7 | I (pulldown) | Selectable for integrate (high) or hold (low) mode (with internal pulldown) |
CS | 8 | I (pullup) | Chip select for SPI communications (active low with internal pullup) |
XIN | 9 | I | Inverter input for oscillator |
XOUT | 10 | O | Inverter output for oscillator |
SDO | 11 | O | Serial data output for SPI bus |
SDI | 12 | I (pullup) | Serial data input line |
SCLK | 13 | I (pullup) | SPI clock |
TEST | 14 | I (pullup) | Test mode (active low), open for normal operation |
CH2P | 15 | I | Positive input for amplifier 2 |
CH2N | 16 | I | Negative input for amplifier 2 |
CH2FB | 17 | O | Output of amplifier 2, for feedback connection |
CH1FB | 18 | O | Output of amplifier 1, for feedback connection |
CH1N | 19 | I | Negative input for amplifier 1 |
CH1P | 20 | I | Positive input for amplifier 1 |