IDD(Q) |
Quiescent current |
VDD = 5 V |
|
7.5 |
|
mA |
IDD(OP) |
Operating current |
VDD = 5 V, XIN = 8 MHz |
|
|
20 |
mA |
Vmid0 |
Midpoint voltage |
VDD = 5 V, ISource = 2 mA |
2.3 |
2.5 |
2.55 |
V |
Vmid1 |
Midpoint voltage |
VDD = 5 V, ISink = 2 mA |
2.4 |
2.5 |
2.7 |
V |
Vmid2 |
Midpoint voltage |
VDD = 5 V, IL = 0 mA |
2.4 |
2.5 |
2.6 |
V |
Rpull0 |
Internal pullup resistor CS, SDI, SCLK, TEST |
VIN = GND |
30 |
|
|
kΩ |
Rpull1 |
Internal pulldown resistor INT/HOLD |
VIN = VDD |
20 |
|
|
kΩ |
Ilkg |
Input leakage current CS, SDI, SCLK, INT/HOLD, TEST |
Measured at GND and VDD, VDD = 5.5 V = VIN |
|
|
±3 |
µA |
VIL |
Low-level input voltage INT/HOLD, CS, TEST, SDI, SCLK |
|
|
|
30% of VDD |
|
VIH |
High-level input voltage INT/HOLD, CS, TEST, SDI, SCLK |
|
70% of VDD |
|
|
|
VOL |
Low-level output voltage SDO |
ISink = 4 mA, VDD = 5V |
|
|
0.7 |
V |
VOH |
High-level output voltage SDO |
ISource = 100 µA, VDD = 5 V |
4.4 |
|
|
V |
Ilkg(OL) |
Low-level leakage current SDO |
Measured at GND and VDD = 5 V, SDO in high impedance |
−10 |
|
10 |
µA |
VOL(XOUT) |
Low-level output voltage |
ISink = 500 µA, VDD = 4.5 V |
|
|
1.5 |
V |
VOH(XOUT) |
High-level output voltage |
ISource = 500 µA, VDD = 5 V |
4.4 |
|
|
V |
Vhyst |
Hysteresis voltage INT/HOLD, CS, XIN, SDI, SCLK, TEST |
|
0.4 |
|
|
V |
INPUT AMPLIFIERS |
VOH(1) |
CH1FB and CH2FB high-level output voltage |
VDD = 5 V, ISource = 100 µA |
VDD – 0.05 |
VDD – 0.02 |
|
V |
VDD = 5 V, ISource = 2 mA |
VDD – 0.5 |
|
|
VOL(1) |
CH1FB and CH2FB low-level output voltage |
ISink = 100 µA |
|
15 |
50 |
mV |
ISink = 2 mA |
|
|
500 |
CATTEN |
Cross-coupling attenuation CH1FB and CH2FB |
ƒin max(ch1) = 20 kHz, measured on channel 2 |
40 |
|
|
dB |
Av |
Open-loop gain |
|
60 |
100 |
|
dB |
GBW |
Gain bandwidth product |
Input range 0.5 to 4.5 V |
1 |
2.6 |
|
MHz |
VIN |
Input voltage range |
|
0.05 |
|
VDD – 0.05 |
V |
V(offset) |
Offset voltage at input |
|
−10 |
|
10 |
mV |
CMRR |
Common-mode rejection ratio |
Inputs at Vmid ƒin = 0 to 20 kHz |
60 |
80 |
|
dB |
PM |
Phase margin |
Gain = 1, CL = 200 pF, RL = 100 kΩ |
45 |
|
|
° |
PRESCALER, XIN |
VOSC |
Minimum input peak amplitude(1) |
VDD = Vmin, oscillator inverter biased feedback resistor 1 MΩ, ƒosc = 24 MHz |
150 |
|
|
mV |
CIN |
Input capacitance |
Assured by design |
|
|
7 |
pF |
Ilkg(XIN) |
Leakage current |
|
−1 |
|
1 |
µA |
MULTIPLEXER |
CATTEN |
Cross-coupling attenuation (assured by design) |
ƒin max(ch1) = 20 kHz, measured on channel 2 |
40 |
|
|
dB |
ANTI-ALIASING FILTER |
ƒc(2) |
Cut-off frequency at –3 dB |
|
35 |
45 |
55 |
kHz |
BW |
Response 1 to 20 kHz referenced to 1 kHz |
70-mV RMS, input: CH1FB or CH2FB, output: OUT |
−1 |
−0.5 |
1 |
dB |
ATTEN |
Attenuation at 100 kHz referenced to 1 kHz |
70-mV RMS, input: CH1FB or CH2FB, output: OUT |
−10 |
−15 |
|
dB |
ANALOG-TO-DIGITAL CONVERTER |
ƒs |
Sampling frequency |
For all frequencies stated |
198 |
200 |
202 |
kHz |
AR |
Analog resolution |
|
10 |
|
|
bit |
ADNL |
Differential linearity error (DNL) |
|
|
1 |
|
bit |
AINL |
Linearity error (INL) |
|
|
1 |
|
bit |
DIGITAL-TO-ANALOG CONVERTER |
ƒs(DA) |
Sampling frequency |
|
198 |
200 |
202 |
kHz |
DR |
Resolution at 200 kHz |
|
10 |
|
|
bit |
DDNL |
Differential linearity error (DNL) |
(Vreset < DACout < 0.98 VDD) |
−1 |
|
1 |
LSB |
DINL |
Linearity error (INL) |
(Vreset < DACout < 0.98 VDD) |
−2.5 |
|
2.5 |
LSB |
DRNIL |
Repeatability (for characterization purposes only) |
|
−1 |
|
1 |
LSB |
OUTPUT BUFFER |
VOH |
High-level output voltage |
VDD = 5 V, ISource = 2 mA |
VDD – 0.2 |
VDD – 0.15 |
|
V |
VOL |
Low-level output voltage |
VDD = 5 V, ISink = 2 mA |
|
120 |
175 |
mV |
Av |
Open-loop gain |
IO = ±2 mA |
60 |
100 |
|
dB |
G |
Output gain |
IO = ±2 mA |
|
1 |
|
|
Vripple |
Ripple voltage |
CL = 0 to 22 nF, max slew rate, 12 mV/µs from Vreset to 4 V |
|
|
10 |
mV |
ts |
Settling time |
CL = 0 to 22 nF, max slew rate, 12 mV/µs from Vreset to 4 V, output: ±0.5 LSB |
|
|
20 |
µs |