The TPL0102-EP is a two-channel, linear-taper digital potentiometer with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0102-EP-100 has an end-to-end resistance of 100 kΩ.
The TPL0102-EP has non-volatile memory (EEPROM) which can be used to store the wiper position. The internal registers of the TPL0102-EP can be accessed using the I2C interface.
The TPL0102-EP is available in a 14-pin TSSOP package with a specified temperature range of –40°C to 125°C.
ORDER NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPL0102-100QPWREP | TSSOP (14) | 5.00 mm × 4.40 mm |
DATE | REVISION | NOTES |
---|---|---|
June 2014 | * | Initial release. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
HA | 1 | I/O | High pin of potentiometer A |
LA | 2 | I/O | Low pin of potentiometer A |
WA | 3 | I/O | Wiper pin of potentiometer A |
HB | 4 | I/O | High pin of potentiometer B |
LB | 5 | I/O | Low pin of potentiometer B |
WB | 6 | I/O | Wiper pin of potentiometer B |
A2 | 7 | I | Address bit 2 |
VSS | 8 | Power | Negative or GND power supply pin |
SDA | 9 | I/O | I2C data I/O |
SCL | 10 | I | I2C clock input |
GND | 11 | — | Ground |
A1 | 12 | I | Address bit 1 |
A0 | 13 | I | Address bit 0 |
VDD | 14 | Power | Positive power supply pin |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD to GND | Supply voltage | –0.3 | 7 | V | |
VSS to GND | –7 | 0.3 | V | ||
VDD to VSS | 7 | V | |||
VH, VL, VW | Voltage at resistor pins | VSS – 0.3 | VDD + 0.3 | V | |
VI | Digital input voltage | –0.3 | VDD + 0.3 | V | |
IH, IL, IW
|
Pulse current | ±20 | mA | ||
Continuous current | ±2 | mA |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD, VSS | Single supply operation (VSS = 0 V) | 2.7 | 5.5 | V |
Dual supply operation | ±2.25 | ±2.75 | ||
VH, VL | Pin voltage | VSS | VDD | V |
VIH | Voltage input high (SCL, SDA, A0, A1, A2) | 0.7 × VDD | 5.5 | V |
VIL | Voltage input low (SCL, SDA, A0, A1, A2) | 0 | 0.3 × VDD | V |
IW | Wiper current | ±2 | mA | |
TJ | Junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPL0102-EP | UNIT | |
---|---|---|---|
PW | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 112.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance(3) | 39.9 | |
RθJB | Junction-to-board thermal resistance(4) | 55.9 | |
ψJT | Junction-to-top characterization parameter(5) | 3.5 | |
ψJB | Junction-to-board characterization parameter(6) | 55.2 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance(7) | N/A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
RTOT | End-to-end resistance (Between H and L pins) |
TPL0102-100 | 80 | 100 | 120 | kΩ | ||
RH, RL | Pin resistance | 60 | 200 | Ω | ||||
RW | Wiper resistance | 25 | 120 | Ω | ||||
CH, CL(14)(15) | Pin capacitance | 22 | pF | |||||
CW(14)(15) | Wiper capacitance | 16 | pF | |||||
ILKG | Pin leakage current | VH = VSS to VDD, VL = Floating or VL = VSS to VDD, VH = Floating |
0.1 | 1 | µA | |||
TCR | Resistance temperature coefficient | Input Code = 0x80h | 92 | ppm/°C | ||||
RTOT,MATCH | Channel-to-channel resistance match | 0.1 | % | |||||
VOLTAGE DIVIDER MODE | ||||||||
INL(1)(3) | Integral non-linearity | –0.5 | 0.5 | LSB | ||||
DNL(1)(4) | Differential non-linearity | –0.25 | 0.25 | LSB | ||||
ZSERROR(2)(5) | Zero-scale error | 0 | 0.1 | 2 | LSB | |||
FSERROR(2)(6) | Full-scale error | –2 | –0.1 | 0 | LSB | |||
VMATCH(2)(7) | Channel-to-channel matching | Wiper at the same tap position, same voltage at all H and same voltage at all L pins | –2 | 2 | LSB | |||
TCV | Ratiometric temperature coefficient | Wiper set at mid-scale | 4 | ppm/°C | ||||
BW | Bandwidth | TPL0102-100 | Wiper set at midscale CLOAD = 10 pF |
229 | kHz | |||
TSW | Wiper setting time | TPL0102-100 | 3.6 | µS | ||||
THD | Total harmonic distortion | VH = 1 VRMS at 1 kHz, VL = (VDD – VSS)/2, Measurement at W |
TPL0102-100 | 0.03 | % | |||
XTALK | Crosstalk | ƒH = 1 kHz, VL = GND, Measurement at W |
–82 | dB | ||||
RHEOSTAT MODE (Measurements between W and L with H not connected, or between W and H with L not connected) | ||||||||
RINL(8)(10) | Integral non-linearity | –1 | 1 | LSB | ||||
RDNL(8)(11) | Differential non-linearity | –0.5 | 0.5 | LSB | ||||
ROFFSET(9)(12) | Offset | 0 | 0.2 | 2 | LSB | |||
RMATCH(9)(13) | Channel-to-channel matching | –2 | 2 | LSB | ||||
RBW | Bandwidth | Code = 0x00h, L Floating, Input applied to W, Measure at H, CLOAD = 10 pF |
TPL0102-100 | 54 | kHz |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IDD(STBY) | VDD standby current | VDD = 2.75 V, VSS = –2.75 V, I2C interface in standby mode |
–40°C | 0.2 | 1.5 | µA | |
25°C | 1 | ||||||
125°C | 16 | ||||||
ISS(STBY) | VSS standby current | VDD = 2.75 V, VSS = –2.75 V, I2C interface in standby mode |
–40°C | –1.5 | –0.2 | µA | |
25°C | –1 | ||||||
125°C | –16 | ||||||
IDD(SHUTDOWN) | VDD shutdown current | VDD = 2.75 V, VSS = –2.75 V, I2C interface in standby mode |
–40°C | 0.2 | 1.5 | µA | |
25°C | 1 | ||||||
125°C | 16 | ||||||
ISS(SHUTDOWN) | VSS shutdown current | VDD = 2.75 V, VSS = –2.75 V, I2C interface in standby mode |
–40°C | –1.5 | –0.2 | µA | |
25°C | –1 | ||||||
125°C | –16 | ||||||
IDD | VDD current during non-volatile write | VDD = 2.75 V, VSS = –2.75 V | 350 | µA | |||
ISS | VSS current during non-volatile write | VDD = 2.75 V, VSS = –2.75 V | -350 | µA | |||
ILKG-DIG | Digital pins leakage current (A0, A1, A2, SDA, and SCL) | –1 | 1 | µA | |||
VPOR | Power-on recall voltage | Minimum VDD at which memory recall occurs | 2 | V | |||
EEPROM SPECIFICATION | |||||||
EEPROM endurance | 1000 | Cycles | |||||
EEPROM retention | 100000 | Hours | |||||
tWC | Non-volatile write cycle time | 20 | ms | ||||
WIPER TIMING CHARACTERISTICS | |||||||
tWRT | Wiper response time | SCL falling edge of last bit of wiper data byte to wiper new position | 600 | ns | |||
tSHUTDOWNREC | Wiper position recall time from shut-down mode | SCL falling edge of last bit of ACR data byte to wiper stored position and H connection | 800 | ns | |||
tD | Power-up delay | VDD above VPOR, to wiper initial value register recall completed, and I2C interface in standby mode | 35 | 100 | µs | ||
CIN | Pin capacitance | A0, A1, A2, SDA SCL pins | 7 | pF | |||
I2C INTERFACE SPECIFICATIONS | |||||||
VIH | Input high voltage | 0.7 × VDD | 5.5 | V | |||
VIL | Input low voltage | 0 | 0.3 × VDD | V | |||
VOL | Output low voltage | SDA pin, IOL = 4 mA | 0.4 | V | |||
CIN | Pin capacitance | A0, A1, A2, SDA SCL pins | 7 | pF |
STANDARD MODE I2C BUS | FAST MODE I2C BUS | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
I2C INTERFACE TIMING REQUIREMENTS | ||||||
ƒSCL | I2C clock frequency | 0 | 100 | 0 | 400 | kHz |
tSCH | I2C clock high time | 4 | 0.6 | µs | ||
tSCL | I2C clock low time | 4.7 | 1.3 | µs | ||
tsp | I2C spike time | 0 | 50 | 0 | 50 | ns |
tSDS | I2C serial data setup time | 250 | 100 | ns | ||
tSDH | I2C serial data hold time | 0 | 0 | ns | ||
tICR | I2C input rise time | 1000 | 20 + 0.1Cb(1) | 300 | ns | |
tICF | I2C input fall time | 300 | 20 + 0.1Cb(1) | 300 | ns | |
tICF | I2C output fall time, 10- to 400-pF bus | 300 | 20 + 0.1Cb(1) | 300 | ns | |
tBUF | I2C bus free time between stop and start | 4.7 | 1.3 | µs | ||
tSTS | I2C start or repeater start conditions setup time | 4.7 | 1.3 | µs | ||
tSTH | I2C start or repeater start condition hold time | 4 | 0.6 | µs | ||
tSPS | I2C stop condition setup time | 4 | 0.6 | µs | ||
tVD(DATA) | Valid data time, SCL low to SDA output valid | 1 | 1 | µs | ||
tVD(DATA) | Valid data time of ACK condition, ACK signal from SCL low to SDA (out) low | 1 | 1 | µs |