The TPL0202 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0202-10 has an end-to-end resistance of 10 kΩ.
This DPOT can be used as a mechanical potentiometer replacement, allowing the user (or software) to digitally control and adjust resistance.
The TPL0202 has non-volatile memory (EEPROM) which can be used to store the wiper position for automatic recall upon power-up. The internal registers of the TPL0202 can be accessed using a SPI-compatible digital interface.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPL0202 | WQFN (16) | 3.00 mm × 3.00 mm |
Changes from D Revision (October 2015) to E Revision
Changes from C Revision (June 2012) to D Revision
Changes from B Revision (August 2011) to C Revision
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VDD to GND | –0.3 | 7 | V | |
All other pins to GND | –0.3 | VDD + 0.3 | V | ||
IL
IW IH |
Pulse current | ±20 | mA | ||
Continuous current | TPL0202-10 | ±2 | mA | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD,GND | 2.7 | 5.5 | V | ||
VH, VL, VW | Terminal voltage range | 0 | VDD | V | |
VIH | Voltage input high (SCLK, DIN, CS) | VDD = 3.6 V to 5.5 V | 2.4 | 5.5 | V |
VDD = 2.7 V to 3.6 V | 0.7 × VDD | 5.5 | |||
VIL | Voltage input low (SCLK, DIN, CS) | 0 | 0.8 | V | |
IW | Wiper current | ±2 | mA | ||
TA | Free-air ambient temperature | –40 | 105 | °C |
THERMAL METRIC(1) | TPL0202 | UNIT | |
---|---|---|---|
RTE (WQFN) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 73.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 33.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 34.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 34.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 23.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
RTOT | End-to-end resistance (between H and L terminals) |
VL = VDD / 2, IHL = 100 µA, Input code = 0x80, Measure VHL | 8 | 10 | 12 | kΩ | ||
RH | High terminal resistance | VL = VDD / 2, IHL = 100 µA, Input code = 0xFF, Measure VHW | 100 | 200 | Ω | |||
RL | Low terminal resistance | VL = VDD / 2, IHL = 100 µA, Input code = 0x00, Measure VWL | 60 | 200 | Ω | |||
RW | Wiper resistance | VL = VDD / 2, IWL = 100 µA, Input code = 0x00, Measure VHW | 25 | 100 | Ω | |||
CH, CL (14) (15) | Terminal capacitance | 22 | pF | |||||
CW (14) (15) | Wiper capacitance | 18 | pF | |||||
ILKG | Terminal leakage current | VH = VSS to VDD, VL = Floating OR VL = VSS to VDD, VH = Floating |
0.1 | 1 | µA | |||
TCR | Resistance temperature coefficient | Input code = 0x80h | 132 | ppm/°C | ||||
RTOT,MATCH | Channel-to-channel resistance match | 0.1% | ||||||
VOLTAGE DIVIDER MODE | ||||||||
INL(1) (3) | Integral non-linearity | –1 | 1 | LSB | ||||
DNL(1) (4) | Differential non-linearity | –0.5 | 0.5 | LSB | ||||
ZSERROR (2) (5) | Zero-scale error | 0 | 2 | 5 | LSB | |||
FSERROR (2) (6) | Full-scale error | –5 | –2 | 0 | LSB | |||
VMATCH (2) (7) | Channel-to-channel matching | Wiper at the same tap position, same voltage all H and the same voltage at all L terminals | –2 | 2 | LSB | |||
TCV | Ratiometric temperature coefficient | Wiper set at midscale | 12 | ppm/°C | ||||
BW | Bandwidth | Wiper set at midscale CLOAD = 10 pF VL = VDD / 2, Signal applied to H; measurement at W |
2000 | kHz | ||||
two | Register write to output time | Time from CS rising edge to 90% of expected value | 2 | µs | ||||
THD+N | Total harmonic distortion + noise | VHL = 1 VRMS at 1 kHz, VL = VDD / 2, Measurement at W |
0.03% | |||||
XTALK | Crosstalk | fH_A = 1 kHz, VL_A = VL_B = VDD / 2, VH_B = Floating Measurement at W_A and W_B |
–94 | dB | ||||
RHEOSTAT MODE (Measurements between W and L with H not connected, or between W and H with L not connected) | ||||||||
RINL (8) (10) | Integral non-linearity | –1.5 | 1.5 | LSB | ||||
RDNL(8) (11) | Differential non-linearity | –0.5 | 0.5 | LSB | ||||
ROFFSET (9) (12) | Offset | 0 | 2.5 | 7 | LSB | |||
RMATCH (9) (13) | Channel-to-channel matching | –2 | 2 | LSB |