SNAS806 September 2020 TPL1401
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEVICE_UNLOCK_CODE | X | DEVICE_ CONFIG_ RESET |
RESERVED | NVM_ RELOAD |
NVM_ PROG |
SW_RESET | |||||||||
W-0h | X | W-0h | R-0h | W-0h | W-0h | W-8h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 12 | DEVICE_UNLOCK_CODE | W | 0000 | Write 0101 to unlock the device to bypass DEVICE_LOCK bit. |
11 - 10 | X | X | 0h | Don't care |
9 | DEVICE_CONFIG_RESET | W | 0 | 0: Device configuration reset
not initiated 1: Device configuration reset initiated. All registers loaded with factory reset values. |
8 - 6 | RESERVED | R | 000 | Always write 000b |
5 | NVM_RELOAD | W | 0 | 0: NVM reload not initiated
1: NVM reload initiated, applicable digipot registers loaded with corresponding NVM. NVM_BUSY bit set to 1 while this operation is in progress. This bit is self-resetting. |
4 | NVM_PROG | W | 0 | 0: NVM write not initiated
1: NVM write initiated, NVM corresponding to applicable digipot registers loaded with existing register settings. NVM_BUSY bit set to 1 while this operation is in progress. This bit is self-resetting. |
3 - 0 | SW_RESET | W | 1000 | 1000: Software reset not
initiated 1010: Software reset initiated, digipot registers loaded with corresponding NVMs, all other registers loaded with default settings. |