SNAS651A January 2015 – September 2018 TPL5010
PRODUCTION DATA.
To set the time interval, the external resistance REXT is selected according to Equation 1:
where
SET | Time interval Range (s) | a | b | c |
---|---|---|---|---|
1 | 1 < T ≤ 5 | 0.2253 | –20.7654 | 570.5679 |
2 | 5 < T ≤ 10 | –0.1284 | 46.9861 | –2651.8889 |
3 | 10 < T ≤ 100 | 0.1972 | –19.3450 | 692.1201 |
4 | 100 < T ≤ 1000 | 0.2617 | –56.2407 | 5957.7934 |
5 | T > 1000 | 0.3177 | –136.2571 | 34522.4680 |
EXAMPLE
Required time interval: 8 s
The coefficient set to be selected is the number 2. The formula becomes Equation 2.
The resistance value is 10.18 kΩ.
Table 2 and Table 3 contain example values of tIP and their corresponding value of REXT.
tIP (ms) | Resistance (Ω) | Closest Real Value (Ω) | Parallel of Two 1% Tolerance Resistors, (kΩ) |
---|---|---|---|
100 | 500 | 500 | 1.0 // 1.0 |
200 | 1000 | 1000 | - |
300 | 1500 | 1500 | 2.43 // 3.92 |
400 | 2000 | 2000 | - |
500 | 2500 | 2500 | 4.42 // 5.76 |
600 | 3000 | 3000 | 5.36 // 6.81 |
700 | 3500 | 3500 | 4.75 // 13.5 |
800 | 4000 | 4000 | 6.19 // 11.3 |
900 | 4500 | 4501 | 6.19 // 16.5 |
tIP | Calculated Resistance (kΩ) | Closest Real Value (kΩ) | Parallel of Two 1% Tolerance Resistors, (kΩ) |
---|---|---|---|
1s | 5.20 | 5.202 | 7.15 // 19.1 |
2s | 6.79 | 6.788 | 12.4 // 15.0 |
3s | 7.64 | 7.628 | 12.7// 19.1 |
4s | 8.30 | 8.306 | 14.7 // 19.1 |
5s | 8.85 | 8.852 | 16.5 // 19.1 |
6s | 9.27 | 9.223 | 18.2 // 18.7 |
7s | 9.71 | 9.673 | 19.1 // 19.6 |
8s | 10.18 | 10.180 | 11.5 // 8.87 |
9s | 10.68 | 10.68 | 17.8 // 26.7 |
10s | 11.20 | 11.199 | 15.0 // 44.2 |
20s | 14.41 | 14.405 | 16.9 // 97.6 |
30s | 16.78 | 16.778 | 32.4 // 34.8 |
40s | 18.75 | 18.748 | 22.6 // 110.0 |
50s | 20.047 | 20.047 | 28.7 // 66.5 |
1min | 22.02 | 22.021 | 40.2 // 48.7 |
2min | 29.35 | 29.349 | 35.7 // 165.0 |
3min | 34.73 | 34.729 | 63.4 // 76.8 |
4min | 39.11 | 39.097 | 63.4 // 102.0 |
5min | 42.90 | 42.887 | 54.9 // 196.0 |
6min | 46.29 | 46.301 | 75.0 // 121.0 |
7min | 49.38 | 49.392 | 97.6 // 100.0 |
8min | 52.24 | 52.224 | 88.7 // 127.0 |
9min | 54.92 | 54.902 | 86.6 // 150.0 |
10min | 57.44 | 57.437 | 107.0 // 124.0 |
20min | 77.57 | 77.579 | 140.0 // 174.0 |
30min | 92.43 | 92.233 | 182.0 // 187.0 |
40min | 104.67 | 104.625 | 130.0 // 536.00 |
50min | 115.33 | 115.331 | 150.0 // 499.00 |
1h | 124.91 | 124.856 | 221.0 // 287.00 |
1h30min | 149.39 | 149.398 | 165.0 // 1580.0 |
2h | 170.00 | 170.00 | 340.0 // 340.0 |