SNAS659B June 2015 – September 2018 TPL5111
PRODUCTION DATA.
The manual Power ON may be implemented using a switch (momentary mechanical action). Using a single-pole single-throw (SPST) switch offers a low cost solution. The DELAY/M_DRV pin may be directly connected to VDD with REXT in the circuit. The current drawn from the supply voltage during the manual power ON is given by VDD/REXT.