SNAS659B June 2015 – September 2018 TPL5111
PRODUCTION DATA.
Assume that the system design requirements include a low current consumption constraint to maximize battery life. The data may be acquired at a rate which is in the range between 30 s and 60 s, so the programmability of the TPL5111 allows optimization of system power consumption.