SCPS304 September 2024 TPLD1201-Q1
ADVANCE INFORMATION
TPLD1201-Q1 has one input and seven multifunction I/O pins. GPIO pins can function as either a user defined input, output, or a special function.
Input modes: The following options are available when configuring pins as an input:
The low-voltage digital input has lower VIH/VIL specifications than the digital input without Schmitt trigger. This allows for up-translation from any voltage domain lower than VCC that meets the low-voltage digital input VIH and VIL specifications. The following pins also have the option to function a special function:
Output modes: The following options are available with programmable drive strength when configuring pins as an output:
GPIO | IO Selection | OE | IO Options | Resistor | Resistor Value |
---|---|---|---|---|---|
IN0 | PIN not used | — | — | Pull-Down | 1MΩ |
Digital input | 0 | Digital in without Schmitt trigger Digital in with Schmitt trigger Low-voltage digital input | Floating | — | |
Pull-Down | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
NOTE: GPI/IN0 also has the option to reset the chip while powered on. Unlike POR, External Reset affects only GPI, LUTs, DLY, OSC, DFFs, Latches, Pipe Delay, Matrix, and GPO. NVM remains in its previous state. Users may select whether the External Reset is Disabled, Level sensitive, or Edge triggered. When Level sensitive is selected, if the input is High, then the device is in reset mode where all internal devices are reset. When this pin goes Low, then the device will begin the reset power on sequence. When Edge triggered is selected, the edge detector can be configured to Rising edge or Falling edge, and an edge on GPI/IN0 resets the device and begins the reset power on sequence. | |||||
IO1, IO2 | Pin not used | — | — | Pull Down | 1MΩ |
Digital input | 0 | Digital in without Schmitt trigger Digital in with Schmitt trigger Low-voltage digital input | Floating | — | |
Pull-Up | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Pull-Down | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Digital output | 1 | Push-pull (1X, 2X) | Floating | — | |
Open-drain NMOS (1X, 2X) Open-drain PMOS (1X, 2X) | Floating | — | |||
Pull-Up | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Pull-Down | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Digital input/output | 0 | Analog input | — | — | |
1 | Open-drain NMOS (1X, 2X) | Floating | — | ||
Pull-Up | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Pull-Down | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Analog input/output | — | Analog input/output | Floating | — | |
Pull-Up | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Pull-Down | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
IO4, IO7 | Pin not used | — | — | Pull-Down | 1MΩ |
Digital input | 0 | Digital in without Schmitt trigger Digital in with Schmitt trigger Low-voltage digital input | Floating | — | |
Pull-Up | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Pull-Down | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Digital output | 1/0 | Push-pull (1X, 2X) | Floating | — | |
Open-drain NMOS (1X, 2X) 3-state output (1X, 2X) | Floating | — | |||
Pull-Up | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Pull-Down | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Digital input/output | 0 | Digital in without Schmitt trigger Digital in with Schmitt trigger Low-voltage digital input Analog input (IO4 only) | Floating | — | |
Pull-Up | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Pull-Down | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
1 | Push-pull (1X, 2X) Open-drain NMOS (1X, 2X) | Shared with above | |||
Analog input/output | — | Analog input/output | Floating | — | |
Pull-Up | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Pull-Down | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
IO5, IO6, IO9 | Pin not used | — | — | Pull Down | 1MΩ |
Digital input | 0 | Digital in without Schmitt trigger Digital in with Schmitt trigger Low-voltage digital input | Floating | — | |
Pull-Up | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Pull-Down | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Digital output | 1 | Push-pull (1X, 2X) | Floating | — | |
Open-drain NMOS (1X, 2X) Open-drain PMOS (1X, 2X) | Floating | — | |||
Pull-Up | 10kΩ | ||||
100kΩ | |||||
1MΩ | |||||
Pull-Down | 10kΩ | ||||
100kΩ | |||||
1MΩ |