SCPS304 September 2024 TPLD1201-Q1
ADVANCE INFORMATION
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage on VCC relative to GND | -0.5 | 7 | V | |
VI | Input voltage | -0.5 | VCC + 0.5 | V | |
VO | Output voltage | -0.5 | VCC + 0.5 | V | |
IIOK | Input-output clamp current | VIO < 0 or VIO > VCC | -50 | 50 | mA |
IO | Continuous output current | VO = 0 to VCC | -50 | 50 | mA |
IDC | Maximum average or DC current (through each pin) | Push-pull 1X | 12 | mA | |
Push-pull 2X | 17 | ||||
Open-drain NMOS 1X | 18 | ||||
Open-drain NMOS 2X | 28 | ||||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | -65 | 150 | °C |