SCPS304 September 2024 TPLD1201-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | VCC = 1.8V ± 0.09V | VCC = 3.3V ± 0.3V | VCC = 5V ± 0.5V | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
Standby | |||||||||||||
ICC | Quiescent current | Inputs = static, Outputs = open, IO = 0, OSC powered off |
3.41 | 3.66 | 4.00 | µA | |||||||
Oscillator | |||||||||||||
ICC | Quiescent current | OSC0 enabled: 25kHz |
Predivide = 1 | 3.21 | 5.24 | 13.2 | µA | ||||||
Predivide = 2 | 3.14 | 5.17 | 13.2 | ||||||||||
Predivide = 4 | 3.08 | 5.11 | 13.1 | ||||||||||
Predivide = 8 | 3.08 | 5.11 | 13.1 | ||||||||||
OSC0 enabled: 2MHz |
Predivide = 1 | 42.9 | 56.0 | 104.0 | |||||||||
Predivide = 2 | 35.9 | 49.0 | 97.0 | ||||||||||
Predivide = 4 | 32.5 | 45.6 | 93.6 | ||||||||||
Predivide = 8 | 30.7 | 43.8 | 91.8 | ||||||||||
Analog Comparator | |||||||||||||
ICC | Quiescent current | Discrete analog comparator (ACMP) | External VREF, IN+ = 0V |
25.0 | 26.6 | 27.6 | µA | ||||||
Discrete analog comparator (ACMP) | Additional ACMP | 4.26 | 4.08 | 4.23 | |||||||||
Voltage Reference | |||||||||||||
ICC | Quiescent current | Voltage reference (VREF) | 16.3 | 16.7 | 17.3 | µA |