Operating characteristics
Extended temperature range: -40°C to 125°C
Wide supply voltage range: 1.71V to 5.5V
Qualified for automotive applications
Configurable macro-cells
2-, 3-, and 4-bit lookup tables
D-type flip-flops and latches with and without reset/set option
8-bit shift register
16-bit pattern generator
Counters and delay generators
PWM generators
Programmable deglitch filter or edge detector
Multi-channel sampling analog comparator
Voltage reference and Analog temperature sensor
Oscillators
Flexible digital I/O features
All digital signals can be routed to any GPIO
Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in
Digital output modes: push-pull, open-drain NMOS, tri-state
Development tools
InterConnect Studio
TPLD1202-Q1 evaluation module
TPLD programming board
The TPLD1202-Q1 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks. TPLD provides a fully integrated, low power solution to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This device features configurable I/O structures that extends compatibility within mixed-signal environments, reducing the number of discrete components required.
System designers can create circuits and configure the macro-cells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) through InterConnect Studio. The TPLD1202-Q1 is supported by a hardware and software ecosystem with application notes, reference designs, and design examples. Visit ti.com for more information and access to design tools.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPLD1202-Q1 | DYY (SOT-23-THN, 14) | 2.00mm x 4.20mm |