SCPS301 September 2024 TPLD801-Q1
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PTPLD801DRLRQ1 | SOT-5X3 | DRL | 8 | 3000 | 180 | 8.4 | 2.4 | 1.9 | 0.75 | 4 | 8 | 3 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PTPLD801DRLRQ1 | SOT-5X3 | DRL | 8 | 3000 | 210 | 185 | 35 |