SCPS301 September 2024 TPLD801-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Supply and Power-on Reset | ||||||||
VPORR | Power-on reset voltage, VCC rising | VI = VCC or GND, IO = 0 | 1.65V to 5.5V | 1.04 | 1.30 | 1.50 | V | |
VPORF | Power-on reset voltage, VCC falling | VI = VCC or GND, IO = 0 | 1.65V to 5.5V | 0.98 | 1.17 | 1.33 | V | |
tSU | Startup time | from VCC rising past VPORR | 1.65V to 5.5V | 270 | µs | |||
VPP | Programming voltage | 1.65V to 5.5V | 7.5 | 8 | 8.5 | V | ||
Digital IO | ||||||||
VT+ | Positive-going input threshold voltage | Logic Input with Schmitt Trigger | 1.8V ± 0.15V | 0.92 | 1.29 | V | ||
3.3V ± 0.3V | 1.55 | 2.17 | ||||||
5V ± 0.5V | 2.21 | 3.19 | ||||||
VT- | Negative-going input threshold voltage | Logic Input with Schmitt Trigger | 1.8V ± 0.15V | 0.56 | 0.96 | V | ||
3.3V ± 0.3V | 1.10 | 1.79 | ||||||
5V ± 0.5V | 1.63 | 2.70 | ||||||
VHYS | Schmitt trigger hysteresis (VT+ − VT−) | Logic Input with Schmitt Trigger | 1.8V ± 0.15V | 0.23 | 0.49 | V | ||
3.3V ± 0.3V | 0.33 | 0.54 | ||||||
5V ± 0.5V | 0.42 | 0.66 | ||||||
VOH | High-level output voltage | Push-pull 1X or Open-drain PMOS 1X | IOH = -100µA | 1.8V ± 0.15V | 1.626 | V | ||
Push-pull 2X or Open-drain PMOS 2X | 1.636 | |||||||
VOH | High-level output voltage | Push-pull 1X or Open-drain PMOS 1X | IOH = -3mA | 3.3V ± 0.3V | 2.710 | V | ||
Push-pull 2X or Open-drain PMOS 2X | 2.820 | |||||||
VOH | High-level output voltage | Push-pull 1X or Open-drain PMOS 1X | IOH = -5mA | 5V ± 0.5V | 4.120 | V | ||
Push-pull 2X or Open-drain PMOS 2X | 4.240 | |||||||
VOL | Low-level output voltage | Push-pull 1X | IOL = 100µA | 1.8V ± 0.15V | 0.009 | V | ||
Push-pull 2X | 0.005 | |||||||
Open-drain NMOS 1X | 0.009 | |||||||
Open-drain NMOS 2X | 0.005 | |||||||
VOL | Low-level output voltage | Push-pull 1X | IOL = 3mA | 3.3V ± 0.3V | 0.118 | V | ||
Push-pull 2X | 0.076 | |||||||
Open-drain NMOS 1X | 0.118 | |||||||
Open-drain NMOS 2X | 0.076 | |||||||
VOL | Low-level output voltage | Push-pull 1X | IOL = 5mA | 5V ± 0.5V | 0.139 | V | ||
Push-pull 2X | 0.096 | |||||||
Open-drain NMOS 1X | 0.139 | |||||||
Open-drain NMOS 2X | 0.096 | |||||||
II | Input leakage current | All pins | VI = VCC | 1.65V to 5.5V | ±1 | µA | ||
VI = GND | 1.65V to 5.5V | ±1 | ||||||
Rpu(int) | Internal pull-up resistance | 1 | MΩ | |||||
100 | kΩ | |||||||
10 | kΩ | |||||||
Rpd(int) | Internal pull-down resistance | 1 | MΩ | |||||
100 | kΩ | |||||||
10 | kΩ | |||||||
Rpd(int)_GPI | Internal pull-down resistance - GPI/IN0 | 1 | MΩ | |||||
100 | kΩ | |||||||
15 | kΩ |