SLUSEZ2 October 2023 TPS1210-Q1
ADVANCE INFORMATION
Connect an approximately 100-kΩ resistor across CTMR as shown in Figure 9-9. With this resistor, during the charging cycle, the voltage across CTMR gets clamped to a level below V(TMR_SC) resulting in a latch-off behavior and FLT asserts low at same time.
Use Equation 8 to calculate CTMR capacitor to be connected between TMR and GND for RTMR = 100 kΩ.
Where,
ITMR is internal pullup current of 80 μA.
tSC is the desired short-circuit response time.
Toggle INP or EN/UVLO (below V(ENF)) or power cycle VS below V(VS_PORF) to reset the latch. At low edge, the timer counter is reset and CTMR is discharged. G1PU pulls up to BST when INP is pulled high.