SLUSEZ2A October 2023 – December 2024 TPS1210-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS1210x-Q1 has two modes of operation. Active mode and low IQ shutdown mode.
If the EN/UVLO pin voltage is greater than V(ENR) rising threshold, then the device is in active mode. In active state the internal charge pump is enabled, gate drivers, all the protection and diagnostic features are enabled.
If the EN/UVLO voltage is pulled below V(ENF) falling threshold, the device enters into low IQ shutdown mode. In this mode, the charge pump, gate drivers and all the protection features are disabled. The gate drive and external FETs turn OFF. The TPS1210x-Q1 consumes low IQ of 1.5 μA (typical) in this mode.