SLUSEZ2A October 2023 – December 2024 TPS1210-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tG1PU(INP_H) | INP1 Turn ON propogation Delay | INP1 ↑ to G1PU ↑, CL = 47 nF | 0.19 | 1.53 | µs | |
tG2(INP2_H) | INP2 Turn ON propogation Delay | INP2 ↑ to G2 ↑, CL = 47 nF | 2.7 | 4.5 | 6.7 | µs |
tG1PD(INP_L) | INP1Turn OFF propogation Delay | INP1 ↓ to G1PD ↓, CL = 47 nF | 0.29 | 0.85 | µs | |
tG2(INP2_L) | INP2 Turn OFF propogation Delay | INP2 ↓ to G2 ↓, CL = 47 nF | 2.7 | 4.4 | 6.79 | µs |
tPD(EN_OFF) | EN Turn OFF Propogation Delay | EN ↓ to G1PD ↓, CL = 47 nF | 2.2 | 4.6 | 6 | µs |
tPD(UVLO_OFF) | UVLO Turn OFF Propogation Delay | UVLO ↓ to G1PD ↓ and FLT ↓, CL = 47 nF | 2.8 | 4.2 | 6 | µs |
tSC | Hard Short-circuit protection propogation delay | V(CS+–CS–)↑ V(SCP) to G1PD ↓, CL = 47 nF, C(TMR) = Open | 4 | µs | ||
tSC_PUS | Short-circuit protection propogation delay during power up with output short circuit | CTMR = Open | 10 | µs | ||
FISCP | ISCP Pulse current frequency | 1.18 | kHz |