SLUSEZ2A October 2023 – December 2024 TPS1210-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input Pins | VS to GND | 3.5 | 40 | V | |
Minimum voltage on VS pin for Short Circuit Protection | 4 | ||||
EN/UVLO, INP1, INP2 to GND | 0 | 40 | |||
Output Pins | FLT to GND | 0 | 15 | V | |
External Capacitor | VS, SRC to GND | 22 | nF | ||
BST to SRC | 0.1 | µF | |||
Tj | Operating Junction temperature(2) | –40 | 150 | °C |